Manufacturer part number: 707 011
Brand: RENNSTEIG
Price: 119.73 €
Delivery time: 8 Days
Operating range: -
Operating range (AWG cross section) (min.): 14
Operating range (AWG diameter): 5 up to 14
Operating range (AWG cross section) (max.): 5 awg
Operating range (cross section) (max.): 16 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
707 011
Part Number
|
---|
707 011 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating range | Operating range (AWG cross section) (min.) | Operating range (AWG diameter) | Operating range (AWG cross section) (max.) (awg) | Operating range (cross section) (max.) (mm²) | Product size (length) (mm) | Suitable for | Weight (g) | Working area (cross section) | Working area cross section (min.) (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.73 € | 1 | Available | 8 Days | - | 14 | 5 up to 14 | 5 | 16 | 200 | Insulated cables | 210 | 2.5 up to 16 mm² | 2.5 |
Loading...
Product type | Automatic stripper |
---|
This page is Automatic Stripper, part number 707 011.
You can find the detail information about specifications and dimensions on part number 707 011.
Configure
Basic Attributes
Operating range
Operating range (AWG cross section) (min.)
Operating range (AWG diameter)
Operating range (AWG cross section) (max.)(awg)
Operating range (cross section) (max.)(mm²)
Product size (length)(mm)
Suitable for
Weight(g)
Working area (cross section)
Working area cross section (min.)(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
707 001 |
707 020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating range | Operating range (AWG cross section) (min.) | Operating range (AWG diameter) | Operating range (AWG cross section) (max.) (awg) | Operating range (cross section) (max.) (mm²) | Product size (length) (mm) | Suitable for | Weight (g) | Working area (cross section) | Working area cross section (min.) (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.81 € | 1 | Available | 3 Days | - | - | - | - | 10 | 200 | Insulated cables | 210 | 0.03 up to 10 mm² | 0.03 | |
88.95 € | 1 | Available | 3 Days | 0.03 -10 mm² | - | - | - | 10 | 195 | PVC-coated cables | 200 | 0.03 up to 10 mm² | 0.03 |