Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
161-42200 |
161-42300 |
161-43000 |
161-43200 |
161-43300 |
161-43301 |
162-10200 |
162-10400 |
162-20150 |
162-20200 |
162-20250 |
162-20300 |
162-20350 |
162-20400 |
162-20500 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Manufacturer part # | RoHS-compliant | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
136.17 € | 30 Pieces Per Package | 1 pack | Available | 16 Days | Ecru | 161-42200 | Ja | SBPA 9-PA6-NA (30) | |
262.35 € | 30 Pieces Per Package | 1 pack | Available | 16 Days | Ecru | 161-42300 | Ja | SBPA 16-PA6-NA (30) | |
27.85 € | 30 Pieces Per Package | 1 pack | Available | 7 Days | White | 161-43000 | Ja | SBPEFR1.5-PE-FR-WH (30) | |
95.85 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | White | 161-43200 | Ja | SBPEFR 9-PE-FR-WH (30) | |
185.83 € | 30 Pieces Per Package | 1 pack | Available | 16 Days | White | 161-43300 | Ja | SBPEFR16-PE-FR-WH (30) | |
185.83 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | Black | 161-43301 | Yes | SBPEFR16-PE-FR-BK (30) | |
19.16 € | 1 | Available | 3 Days | Black | 162-10200 | Ja | SPS20-PP-BK | ||
35.36 € | 1 | Available | 3 Days | Black | 162-10400 | Ja | SPS40-PP-BK | ||
17.99 € | 1 | Available | 3 Days | Black | 162-20150 | Ja | SPF15-PP-BK | ||
13.75 € | 1 | Available | 16 Days | Black | 162-20200 | Ja | SPF20-PP-BK | ||
19.16 € | 1 | Available | 10 Days | - | 162-20250 | Ja | SPF 25-PP-BK | ||
23.41 € | 1 | Available | 3 Days | Black | 162-20300 | Ja | SPF30-PP-BK | ||
30.00 € | 1 | Available | 3 Days | Black | 162-20350 | Ja | SPF35-PP-BK | ||
30.00 € | 1 | Available | 10 Days | Black | 162-20400 | Ja | SPF40-PP-BK | ||
37.51 € | 1 | Available | 3 Days | Black | 162-20500 | Ja | SPF50-PP-BK |
Loading...
Product type | Spiral tube |
---|