Hose tail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
166-22503
166-31113
166-31300
166-41602
166-41603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angled Colour Conduit features External thread Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(mm)
Terminal Ø (max.)
(mm)
Type (manufacturer type)

16.93 €

1 Available 3 Days 90-degreeBlackSolvent-resistant|oil-resistant|halogen-free|+ swivel-ring external threadM20166-22503Brass+135-506621HG21-90M-M20-PA66/NPB-BK

10.56 €

1 Available 3 Days StraightMetal-PG13.5166-31113---350.50-PCS20-SM-PG 13-NPB ML (10)

10.56 €

1 Available 3 Days StraightMetal-M20166-31300-+300-100240.50-PCS16-FF-M20-NPB ML (10)

80.60 €

1 Available 17 Days StraightMetal-M20166-41602---46-PSRSC20 FMCFFSS-M20-SS 316/PA6-ML

104.57 €

1 Available 17 Days StraightMetal-M25166-41603---490.70-PSRSC25-FMCFFSS-M25-SS 316/PA6-ML

Loading...

  1. 1

Basic information

Product type Hose tail RoHS-compliant Ja

Tech Support