PLC add-on module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-665/000-001

Part Number
750-665/000-001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

694.15 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 IP rating IP20 Manufacturer part # 750-665/000-001
Min. ambient temperature(°C) 0 No. of digital inputs (max.) 4 No. of outputs (max.) 4
Operating voltage(V DC) 24 Product size (height)(mm) 64 Product size (width)(mm) 24
Product size (length)(mm) 100 Product type PLC add-on module Type (manufacturer type) 750-665/000-001
Weight(g) 98

This page is PLC add-on module, part number 750-665/000-001.
You can find the detail information about specifications and dimensions on part number 750-665/000-001.

Tech Support