PLC Filter Module (750-624/020-001)

PLC Filter Module 750-624/020-001
  • Volume Discount

Product Details:

Manufacturer part number: 750-624/020-001

Brand: WAGO

Price: 76.17

Delivery time: 8 Days


Technical Data:

Ambient temperature (max.): +55 °C

Manufacturer part #: 750-624/020-001

Min. ambient temperature: 0 °C

Product size (height): 65 mm

Product size (width): 51 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-624/020-001

Part Number
750-624/020-001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Manufacturer part # Min. ambient temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)

76.17 €

1 8 Days +55750-624/020-00106551750-624/020-00145.626

Loading...

  1. 1

Basic information

Interfaces (bus systems) Profibus|Terminals Operating voltage(V DC) 24 Product size (length)(mm) 100
Product type PLC filter module

This page is PLC Filter Module, part number 750-624/020-001.
You can find the detail information about specifications and dimensions on part number 750-624/020-001.

Variation of this product

Part Number
750-624/000-001
750-624/020-000
750-626
750-626/020-000
750-626/025-000
750-626/025-001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Manufacturer part # Min. ambient temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)

85.15 €

1 8 Days +55750-624/000-00106412750-624/000-00151

73.93 €

1 8 Days +55750-624/020-00006424750-624/020-00051

100.21 €

1 Available 8 Days +55750-62606412750-62651

102.39 €

1 Available 8 Days +55750-626/020-00006412750-626/020-00051

140.04 €

1 6 Days +55750-626/025-00006412750-626/025-00051

151.25 €

1 6 Days +60750-626/025-001-206551750-626/025-00151

Tech Support