PLC Incremental Encoder Interface (750-637/000-004)

PLC Incremental Encoder Interface 750-637/000-004
  • Volume Discount

Product Details:

Manufacturer part number: 750-637/000-004

Brand: WAGO

Price: 497.37

Delivery time: 6 Days


Technical Data:

Ambient temperature (max.): +55 °C

Colour: -

Interfaces (bus systems): RS 422|Terminals

IP rating: -

Manufacturer part #: 750-637/000-004


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-637/000-004

Part Number
750-637/000-004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Interfaces (bus systems) IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product type Type (manufacturer type) Weight
(g)

497.37 €

1 Available 6 Days +55-RS 422|Terminals-750-637/000-0040-246525PLC incremental encoder750-637/000-004100

Loading...

  1. 1

Basic information

Product size (length)(mm) 100

This page is PLC Incremental Encoder Interface, part number 750-637/000-004.
You can find the detail information about specifications and dimensions on part number 750-637/000-004.

Variation of this product

Part Number
750-631/000-010
750-631/000-011
750-637/000-002
750-637/040-001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Interfaces (bus systems) IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product type Type (manufacturer type) Weight
(g)

475.52 €

1 Available 6 Days 55Light grey-IP20750-631/000-0100DIN 35 rail-67.824PLC incremental encoder interface750-631/000-010-

475.52 €

1 Available 6 Days 55Light grey-IP20750-631/000-0110DIN 35 rail-67.824PLC incremental encoder interface750-631/000-011-

458.03 €

1 Available 37 Days +55-RS 422|Terminals-750-637/000-0020-246551PLC incremental encoder750-637/000-002100

545.48 €

1 Available 6 Days +70Dark grey-IP20750-637/040-001-40DIN 35 rail2467.824PLC incremental encoder interface750-637/040-001-

Tech Support