PLC Counter (750-633)

PLC Counter 750-633
  • Volume Discount

Product Details:

Manufacturer part number: 750-633

Brand: WAGO

Price: 567.33

Delivery time: 7 Days


Technical Data:

Ambient temperature (max.): - °C

Inputs / outputs: -

Interfaces (bus systems): Terminals

IP rating: -

Manufacturer part #: 750-633


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-633

Part Number
750-633
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

567.33 €

1 Available 7 Days --Terminals-750-633--11-67.8-24100750-63388.226

Loading...

  1. 1

Basic information

Product type PLC counter

This page is PLC Counter, part number 750-633.
You can find the detail information about specifications and dimensions on part number 750-633.

Variation of this product

Part Number
750-404/000-004
750-404/000-005
750-404/040-003
750-638
750-638/025-000
753-404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

366.21 €

1 Available 7 Days +55-Terminals-750-404/000-0040-122464-12100750-404/000-00450

377.13 €

1 Available 7 Days +55-Terminals-750-404/000-0050-122464-12100750-404/000-00550.5

497.37 €

1 Available 8 Days ----750-404/040-003---------750-404/040-003-

141.61 €

1 Available 7 Days +552 x 16 bit data 2 x 8-bit control/status (optional)Terminals-750-6380-2-2464-12100750-63858

180.36 €

1 Available 7 Days +60-Terminals-750-638/025-000-20-2-2464-24100750-638/025-00058

357.43 €

1 7 Days +55--IP20753-4040--2246410012-753-40447

Tech Support