PLC supply module【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
750-103
750-1605
750-1606
750-1607
750-602
750-602/025-000
750-603
750-604
750-609
750-611
750-616/030-000
750-621
750-622
750-623
750-627
750-628
750-641
750-643
753-604
753-614
753-646
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Display Industrial goods Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

49.85 €

50 Pieces Per Package

1 pack Available 7 Days --Yes---750-103------65-5097750-103-2.84

46.60 €

1 Available 7 Days +55---Terminals-750-16050--16-2464-12100750-1605-48

48.77 €

1 Available 7 Days +55---Terminals-750-1606016---2464-12100750-1606-45

46.60 €

1 Available 7 Days +55---Terminals-750-160708-8-24--12100750-1607-48

28.93 €

1 Available 3 Days +55No--Terminals-750-6020----24|2464-12100750-602--

44.81 €

1 7 Days +60---Terminals-750-602/025-000-20----2464-12100750-602/025-000-44.5

43.35 €

1 Available 3 Days +55No--Terminals-750-6030----24|2464-12100750-60324 VDC-

34.28 €

1 Available 3 Days +55No--Terminals-750-6040----24|2464-12100750-6040 V/DC-

62.87 €

1 Available 7 Days +55---Terminals-750-6090---230-64-12100750-609-50.841

91.49 €

1 Available 7 Days +55---Terminals-750-6110---230-64-12100750-611-12.136

27.85 €

1 Available 7 Days +55---Terminals-750-616/030-0000----24|23064-12100750-616/030-000-34.54

25.76 €

1 7 Days +55---Terminals-750-6210-----64-12100750-621-36.508

89.32 €

1 Available 7 Days +55---Terminals-750-6220-88-2464-12100750-622-48

147.05 €

1 Available 7 Days +55---Terminals-750-6230-12-2464-24100750-623-37.016

95.85 €

1 Available 7 Days +55--1 x RJ-45 socketRJ 45-750-6270--1-564-12100750-627-45.5

134.44 €

1 7 Days +55--2 x RJ-45 socket (input + Output)RJ 45-750-6280-11-2464-12100750-628-74.5

366.21 €

1 Available 7 Days +55---DALI/DSI|Terminals-750-6410-11-1864-12100750-641-52.2

377.13 €

1 Available 35 Days +55---MP-Bus|Terminals-750-6430----2464-12100750-643-52.3

32.15 €

1 Available 7 Days +55----IP20753-6040--8-246410012-753-604-41.5

31.07 €

1 Available 7 Days +55----IP20753-6140----230|2306410012-753-614-35.8

497.37 €

1 Available 7 Days +55----IP20753-64601-1--6510051-753-646-55

Loading...

  1. 1

Basic information

Product type PLC supply module

Tech Support