PLC Pulse Interface (750-635)

PLC Pulse Interface 750-635
  • Volume Discount

Product Details:

Manufacturer part number: 750-635

Brand: WAGO

Price: 344.33

Delivery time: 7 Days


Technical Data:

Interfaces (bus systems): RS 422|Terminals

IP rating: -

Manufacturer part #: 750-635

Product size (depth): - mm

Product size (width): 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-635

Part Number
750-635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Interfaces (bus systems) IP rating Manufacturer part # Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

344.33 €

1 Available 7 Days RS 422|Terminals-750-635-24100750-635

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Min. ambient temperature(°C) 0 No. of inputs (max.) 1
Operating voltage(V DC) 24 Product size (height)(mm) 64 Product type PLC pulse interface
Weight(g) 51

This page is PLC Pulse Interface, part number 750-635.
You can find the detail information about specifications and dimensions on part number 750-635.

Variation of this product

Part Number
753-635
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Interfaces (bus systems) IP rating Manufacturer part # Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

344.33 €

1 Available 7 Days -IP20753-63510012-753-635

Tech Support