Cable tie set (T1904CA038)

Cable tie set T1904CA038
  • Volume Discount

Product Details:

Manufacturer part number: T1904CA038

Brand: TRU COMPONENTS

Price: 3.40

Delivery time: 3 Days


Technical Data:

Colour: Ecru

Manufacturer part #: T1904CA038

Type (manufacturer type): T1904CA038


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T1904CA038

Part Number
T1904CA038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type)

3.40 €

1 Available 3 Days EcruT1904CA038T1904CA038

Loading...

  1. 1

Basic information

Cable tie width(mm) 2.50 Cable tie length(mm) 100 Product type Cable tie set

This page is Cable tie set, part number T1904CA038.
You can find the detail information about specifications and dimensions on part number T1904CA038.

Variation of this product

Part Number
T1904CA039
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type)

3.40 €

1 Available 3 Days BlackT1904CA039T1904CA039

Tech Support