PLC bus connector (753-655)

PLC bus connector 753-655
  • Volume Discount

Product Details:

Manufacturer part number: 753-655

Brand: WAGO

Price: 562.97

Delivery time: 35 Days


Technical Data:

Inputs / outputs: -

Interfaces (bus systems): -

IP rating: IP20

Manufacturer part #: 753-655

No. of digital inputs (max.): 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

753-655

Part Number
753-655
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Transfer rate
(Mbps)
Type (manufacturer type) Weight
(g)

562.97 €

1 Available 35 Days --IP20753-6551-1Via the system voltage DC/DC-5119760--753-65556

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Min. ambient temperature(°C) 0 Product type PLC bus connector

This page is PLC bus connector, part number 753-655.
You can find the detail information about specifications and dimensions on part number 753-655.

Variation of this product

Part Number
750-860
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Transfer rate
(Mbps)
Type (manufacturer type) Weight
(g)

847.19 €

1 Available 4 Days RJ-45Ethernet|RJ 45-750-860-6464-2464-12100100750-860181.3

Tech Support