PLC input card (750-438)

PLC input card 750-438
  • Volume Discount

Product Details:

Manufacturer part number: 750-438

Brand: WAGO

Price: 191.29

Delivery time: 7 Days


Technical Data:

Inputs / outputs: -

Interfaces (bus systems): Terminals

IP rating: -

Manufacturer part #: 750-438

No. of analogue inputs: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-438

Part Number
750-438
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # No. of analogue inputs No. of digital inputs (max.) No. of inputs (max.) Operating voltage Operating voltage
(V DC)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

191.29 €

1 Available 7 Days -Terminals-750-438--2-24-24100750-43848.5

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Min. ambient temperature(°C) 0 Product size (height)(mm) 64
Product type PLC input card

This page is PLC input card, part number 750-438.
You can find the detail information about specifications and dimensions on part number 750-438.

Variation of this product

Part Number
750-660/000-001
753-452
753-454
753-456
753-465
753-466
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # No. of analogue inputs No. of digital inputs (max.) No. of inputs (max.) Operating voltage Operating voltage
(V DC)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

519.24 €

1 Available 7 Days --IP20750-660/000-001-8--24-24100750-660/000-00197

398.99 €

1 Available 7 Days Inputs: 2-IP20753-4522--Via the system voltage/DC-10012-753-45243.2

398.99 €

1 Available 7 Days Inputs: 2-IP20753-4542--Via the system voltage/DC-10012-753-45446.5

398.99 €

1 Available 7 Days Inputs: 2-IP20753-4562--Via the system voltage/DC-10012-753-45646.5

355.27 €

1 Available 35 Days Inputs: 2-IP20753-4652--Via the system voltage/DC-10012-753-46536.2

355.27 €

1 Available 7 Days Inputs: 2-IP20753-4662--Via the system voltage/DC-10012-753-46648

Tech Support