Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
750-636 |
750-636/025-000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Manufacturer part # | Min. ambient temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
304.99 € | 1 | Available | 7 Days | +55 | 750-636 | 0 | 64 | 12 | 750-636 | |
392.44 € | 1 | Available | 7 Days | +60 | 750-636/025-000 | -20 | 70 | 51 | 750-636/025-000 |
Loading...
Interfaces (bus systems) | Terminals | No. of outputs (max.) | 1 | Operating voltage(V DC) | 24 |
---|---|---|---|---|---|
Product size (length)(mm) | 100 | Product type | PLC DC drive controller | Weight(g) | 50 |