PLC digital output module (750-504)

PLC digital output module 750-504
  • Volume Discount

Product Details:

Manufacturer part number: 750-504

Brand: WAGO

Price: 82.77

Delivery time: 3 Days


Technical Data:

Ambient temperature (max.): +55 °C

Colour: Light grey

Inputs / outputs: -

IP rating: IP20

Manufacturer part #: 750-504


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-504

Part Number
750-504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Inputs / outputs IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type No. of digital inputs (max.) No. of outputs (max.) No. of relay outputs (max.) Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

82.77 €

1 Available 3 Days +55Light grey-IP20750-5040DIN 35 rail-4--246412100750-504-49.5

Loading...

  1. 1

Basic information

Product type PLC digital output module

This page is PLC digital output module, part number 750-504.
You can find the detail information about specifications and dimensions on part number 750-504.

Variation of this product

Part Number
750-1504
750-1505
750-1506
750-504/025-000
750-504/025-800
750-506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Inputs / outputs IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type No. of digital inputs (max.) No. of outputs (max.) No. of relay outputs (max.) Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

191.29 €

1 Available 3 Days +55Light grey-IP20750-15040DIN 35 rail-16--246412100750-1504-60

185.83 €

1 Available 35 Days +55Light grey-IP20750-15050DIN 35 rail-16--246412100750-1505-60

185.83 €

1 Available 7 Days +55Light greyInputs: 8IP20750-15060DIN 35 rail88--246412100750-1506-60

87.13 €

1 Available 7 Days +60Light grey-IP20750-504/025-000-20DIN 35 rail-4--246412100750-504/025-000-49.5

100.21 €

1 Available 36 Days +60Light grey-IP20750-504/025-800-20DIN 35 rail-4--246412100750-504/025-800-49.5

74.07 €

1 Available 7 Days +55Light grey-IP20750-5060DIN 35 rail-2--246412100750-506-48

Tech Support