PLC fieldbus connector (750-304)

PLC fieldbus connector 750-304
  • Volume Discount

Product Details:

Manufacturer part number: 750-304

Brand: WAGO

Price: 578.28

Delivery time: 7 Days


Technical Data:

Ambient temperature (max.): +55 °C

Colour: Light grey

Display: No

Inputs / outputs: -

Interfaces (bus systems): Interbus|D-Sub 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-304

Part Number
750-304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Display Inputs / outputs Interfaces (bus systems) Manufacturer part # Min. ambient temperature
(°C)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Transfer rate
(Mbps)
Type (manufacturer type) Weight
(g)

578.28 €

1 Available 7 Days +55Light greyNo-Interbus|D-Sub 9750-30403232256-256246551100--FC INTERBUS192

Loading...

  1. 1

Basic information

IP rating IP20 Mounting type DIN 35 rail Product type PLC fieldbus connector

This page is PLC fieldbus connector, part number 750-304.
You can find the detail information about specifications and dimensions on part number 750-304.

Variation of this product

Part Number
750-303
750-306
750-306/000-005
750-306/000-006
750-310
750-315/300-000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Display Inputs / outputs Interfaces (bus systems) Manufacturer part # Min. ambient temperature
(°C)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Transfer rate
(Mbps)
Type (manufacturer type) Weight
(g)

521.01 €

1 35 Days +55Light greyNo-Profibus|D-Sub 9750-30306464256-256246551100G1 12MBd-FC PROFIBUS G1 12MBd190

578.28 €

1 Available 7 Days +55Light greyNo-DeviceNet|5-pin strip|Serie 231 (MSS)|Connector750-3060---6464246551100--FC DeviceNet200.39

622.00 €

1 Available 7 Days 55Light grey--DeviceNet750-306/000-0050------71.150.5100--750-306/000-005-

622.00 €

1 Available 7 Days 55Light grey--DeviceNet750-306/000-0060------71.150.5100--750-306/000-006-

622.00 €

1 Available 36 Days +55Light greyNo-CC Link750-3100----642471.150.5100--FC CC-Link209.4

584.83 €

1 Available 7 Days +55Light greyNo-Modbus RTU|D-Sub 9750-315/300-000064---2472471.150.5100RS485 115.2kBd-FC MODBUS RS485 115.2kBd183.192

Tech Support