PLC connector【1-25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
750-960
750-961
750-962
750-963
750-965
750-976
750-977/000-013
750-978/000-013
750-979/000-013
753-120
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Industrial goods Interfaces (bus systems) Manufacturer part # Min. ambient temperature
(°C)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Transfer rate
(Mbps)
Type (manufacturer type) Weight
(g)

54.20 €

1 Available 24 Days +60-Profibus|D-Sub 9750-9600516-455412750-96028

43.35 €

1 Available 8 Days +60-Interbus|D-Sub 9750-9610-16-4554-750-96131

43.35 €

1 Available 7 Days +60-Interbus|D-Sub 9750-9620-64-12100-750-96229

53.11 €

1 Available 29 Days +60-CANopen|D-Sub 9750-9630-64-12100-750-96330

48.77 €

1 Available 24 Days ---750-965-------750-965-

32.15 €

1 Available 3 Days ---750-976----59--750-976 PROFINET RJ-45. IP2013.4

31.07 €

1 Available 8 Days ---750-977/000-013-------750-977/000-013-

31.07 €

1 Available 8 Days ---750-978/000-013-------750-978/000-013-

35.36 €

1 Available 7 Days ---750-979/000-013-------750-979/000-013-

125.27 €

25 Pieces Per Package

1 pack Available 7 Days -Yes-753-120--6410012--753-12011.229

Loading...

  1. 1

Basic information

Product type PLC connector

Tech Support