Fastener (192-10010)

Fastener 192-10010
  • Volume Discount

Product Details:

Manufacturer part number: 192-10010

Brand: HELLERMANN TYTON

Price: 0.44

Delivery time: 3 Days


Technical Data:

Material: Plastic

Bundle diameter (min.): - mm

Bundle diameter (fixed): 6 mm

Bundle Ø (max.): - mm

Bundle Ø range: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

192-10010

Part Number
192-10010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Bundle diameter (min.)
(mm)
Bundle diameter (fixed)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Fastening method Manufacturer part # Type (manufacturer type)

0.44 €

1 Available 3 Days Plastic-6----192-10010SNP1-PA66GF13-BK

Loading...

  1. 1

Basic information

Product type Fastener RoHS-compliant Yes

This page is Fastener, part number 192-10010.
You can find the detail information about specifications and dimensions on part number 192-10010.

Variation of this product

Part Number
151-01643
190-00254
192-10020
192-10060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Bundle diameter (min.)
(mm)
Bundle diameter (fixed)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Fastening method Manufacturer part # Type (manufacturer type)

4.45 €

1 Available 3 Days Polyamide6.20-13.706.20 up to 13.70 mmimpact-resistant|heat-stabilised|UV-proof|+ teeth and pawl lockScrew fixing151-01643RCA90SM6-PA66HIRHSUV/ST/ZN-BK

0.71 €

1 Available 3 Days Plastic15.60-18.3015.60 up to 18.30 mm--190-00254SNP12A-PA66GF13-BK

0.40 €

1 Available 3 Days Plastic9.30-10.509.30 up to 10.50 mm--192-10020SNP2-PA66GF13-BK

0.39 €

1 Available 3 Days Plastic11.700-13.3011.700 up to 13.30 mm--192-10060SNP6-PA66GF13-BK

Tech Support