Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
151-01806 |
151-02244 |
151-13606 |
151-30300 |
151-30303 |
151-30404 |
152-11309 |
161-64015 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Material | Bundle diameter (fixed) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable bracket features | Cable tie width (max.) (mm) | Colour | Fastening method | Halogen-free | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (max.) (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 1 | Available | 3 Days | Polyamide | - | - | - | - | 2.70 | Black | Screw fixing|Rivets | - | 151-01806 | - | - | - | 4.10 | 13 | 13 | MB2AM-PA66-BK | ||
2.05 € | 1 | Available | 3 Days | Polyamide 6.6 | - | - | - | weather-proof | 4.40 | Black | Screw fixing|Self-adhesive | Yes | 151-02244 | +85 | -40 | 3.10 | 3.8 | 19 | 19 | MB3APT-A | ||
43.35 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Polyamide | 8 | - | - | - | - | Ecru | Self-adhesive | - | 151-13606 | +85 | -40 | - | 11.50 | - | - | RB8-PA66-NA | |
0.19 € | 1 | Available | 3 Days | Polyamide | - | - | - | - | 5 | Black | Screw fixing|Rivets | - | 151-30300 | +85 | -40 | 3.80 | 6.90 | 9.40 | - | CTM0-PA66-BK | ||
0.17 € | 1 | Available | 3 Days | Polyamide | - | - | - | - | 5 | White | Screw fixing|Rivets | - | 151-30303 | +85 | -40 | 3.80 | 6.90 | 9.40 | - | CTM0-PA66-WH | ||
0.17 € | 1 | Available | 3 Days | Polyamide | - | - | - | - | 5 | White | Screw fixing|Rivets | - | 151-30404 | +85 | -40 | 4.80 | 6.90 | 9.40 | - | CTM1-PA66-WH | ||
0.89 € | 1 | Available | 3 Days | Polyamide | - | 9.30 | 9.30 mm (max) | + wedge mount|heat-stabilised | - | Ecru | Detachable | - | 152-11309 | - | - | 5.90 | 10 | 22 | - | TY5K3-PA66HS-NA | ||
1.85 € | 1 | Available | 7 Days | Polyamide | - | - | - | impact-resistant|heat-stabilised | - | - | Screw fixing | - | 161-64015 | +105 | -40 | - | - | 38 | 38 | HWBASE-PA66HIRHS-BK |
Loading...
Product type | Cable mount | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Material
Bundle diameter (fixed)(mm)
Bundle Ø (max.)(mm)
Bundle Ø range
Cable bracket features
Cable tie width (max.)(mm)
Colour
Fastening method
Halogen-free
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Mounting Ø (max.)(mm)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes