Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
151-27202 |
151-28210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bundle Ø (max.) (mm) | Bundle Ø range | Cable tie width (max.) (mm) | Colour | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (max.) (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 1 | Available | 3 Days | 13 | 13 mm (max) | - | - | 151-27202 | +85 | -40 | 6 | 16.80 | 19 | - | LKCSF1-PA66-BK | |
0.40 € | 1 | Available | 3 Days | - | - | 5 | Black | 151-28210 | - | - | 5 | 3.30 | 12.50 | 12.50 | MB2-PA66-BK |
Loading...
Material | Polyamide | Fastening method | Screw fixing|Rivets | Product type | Cable mount |
---|---|---|---|---|---|
RoHS-compliant | Yes |
Configure
Basic Attributes
Bundle Ø (max.)(mm)
Bundle Ø range
Cable tie width (max.)(mm)
Colour
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Mounting Ø (max.)(mm)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes