Jack connection cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1101258

Part Number
1101258
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Audio channels Stereo Cable length(m) 1.80 Colour Black
Connector / Output type B Cable. open-ended Connector/ Input type A Jack socket 3.5 mm Connector type Connector. straight
Contact material Nickel plated Manufacturer part # 1101258 Number of pins 3
Product type Jack connection cable RoHS-compliant Yes Type (manufacturer type) 1101258

This page is Jack connection cable, part number 1101258.
You can find the detail information about specifications and dimensions on part number 1101258.

Tech Support