Filter Material (9920340104)

Filter Material 9920340104
  • Volume Discount

Product Details:

Manufacturer part number: 9920340104

Brand: EBM PABST

Price: 11.61

Delivery time: 3 Days


Technical Data:

Material: -

Product size (height): - mm

Product size (width): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9920340104

Part Number
9920340104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Product size (height)
(mm)
Product size (width)
(mm)

11.61 €

1 Available 3 Days ---

Loading...

  1. 1

Basic information

Product type Filter material

This page is Filter Material, part number 9920340104.
You can find the detail information about specifications and dimensions on part number 9920340104.

Variation of this product

Part Number
9920060000
9920340101
9920340102
9920340105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Product size (height)
(mm)
Product size (width)
(mm)

17.99 €

1 Available 3 Days Aluminium119119

10.56 €

1 Available 3 Days -6060

9.99 €

1 Available 3 Days ---

9.45 €

1 Available 3 Days ---

Tech Support