Cable (9920140000)

Cable 9920140000
  • Volume Discount

Product Details:

Manufacturer part number: 9920140000

Brand: EBM PABST

Price: 19.47

Delivery time: 3 Days


Technical Data:

Material: -

Product size (length): 610 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9920140000

Part Number
9920140000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Product size (length)
(mm)

19.47 €

1 Available 3 Days -610

Loading...

  1. 1

Basic information

Product type Cable

This page is Cable, part number 9920140000.
You can find the detail information about specifications and dimensions on part number 9920140000.

Variation of this product

Part Number
9920120000
9920126000
9920127000
9920130001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Product size (length)
(mm)

10.75 €

1 Available 3 Days -610

12.89 €

1 Available 3 Days -1000

16.15 €

1 Available 3 Days PVC1600

14.00 €

1 Available 3 Days PVC610

Tech Support