Fan Grille (9920032004)

Fan Grille 9920032004
  • Volume Discount

Product Details:

Manufacturer part number: 9920032004

Brand: EBM PABST

Price: 14.81

Delivery time: 3 Days


Technical Data:

Material: -

Product size (height): 80 mm

Product size (width): 80 mm

Product size (length): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9920032004

Part Number
9920032004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)

14.81 €

1 Available 3 Days -8080-

Loading...

  1. 1

Basic information

Product type Fan grille

This page is Fan Grille, part number 9920032004.
You can find the detail information about specifications and dimensions on part number 9920032004.

Variation of this product

Part Number
9920023000
9920024000
9920026000
9920035000
9920036000
9920145006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)

11.61 €

1 Available 3 Days Metal9292-

15.87 €

1 Available 3 Days Metal161.9144-

14.81 €

1 Available 3 Days Metal-172-

14.81 €

1 Available 3 Days Metal127127-

14.81 €

1 Available 3 Days Metal172150-

15.87 €

1 Available 3 Days Metal8080-

Tech Support