Crimper (4656-1)

Crimper 4656-1
  • Volume Discount

Product Details:

Manufacturer part number: 4656-1

Brand: HAZET

Price: 153.41

Delivery time: 3 Days


Technical Data:

Crimp area: 0.5 up to 6 mm²

Crimp area AWG (min.): 20 awg

Crimp area AWG (max.): 10 awg

Crimp area (max.): 6 mm²

Crimp area (min.): 0.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4656-1

Part Number
4656-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Manufacturer part # Material Material properties Product size (length)
(mm)
Range of use Weight
(g)

153.41 €

1 Available 3 Days 0.5 up to 6 mm²201060.54656-1Special steelburnished220Insulated cable lugs|Insulated wire connectors640

Loading...

  1. 1

Basic information

Product type Crimper

This page is Crimper, part number 4656-1.
You can find the detail information about specifications and dimensions on part number 4656-1.

Variation of this product

Part Number
4658-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Crimp area Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Manufacturer part # Material Material properties Product size (length)
(mm)
Range of use Weight
(g)

296.92 €

1 3 Days 0.35 up to 1.5 mm²--1.50.354658-10--150Non-insulated cable connectors and contacts340

Tech Support