SCALANCE XR328-4C Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GK53284FS002RR3
6GK53284FS003RR3
6GK53284SS002AR3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current consumption
(A)
No. of 10/100 Mbps ports
(x)
No. of 10/100/1000 Mbps ports
(x)
Operating voltage
(V)
Product size (depth)
(mm)
Weight
(g)

2,148.03 €

1 Available 7 Days 0.524428.81272800.0

2,049.29 €

1 7 Days 0.152442641773400.0

3,613.44 €

1 7 Days 0.9-2428.81272800.0

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 IP rating IP30 Min. ambient temperature(°C) 0
Product size (height)(mm) 44 Product size (width)(mm) 483 Product type Industrial Ethernet switch
Transfer rate(Mbps) 10 / 100 / 1000 Type (manufacturer type) SCALANCE XR 328-4 C Working principle Managed switch

Tech Support