SCALANCE XR324-4M Industrial Ethernet switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK53244QG101AR2

Part Number
6GK53244QG101AR2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7,120.45 €

1 7 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 4.2 Interfaces (PC/multimedia) RJ45
IP rating IP20 Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 8
No. of 10/100/1000 Mbps ports(x) 24 Operating voltage(V) 28.8 Product size (height)(mm) 43.6
Product size (depth)(mm) 305 Product size (width)(mm) 449 Product type Industrial Ethernet switch
Transfer rate(Mbps) 10 / 100 / 1000 Type (manufacturer type) SCALANCE XR 324-4 M Weight(g) 6800.0
Working principle Managed switch

This page is SCALANCE XR324-4M Industrial Ethernet switch, part number 6GK53244QG101AR2.
You can find the detail information about specifications and dimensions on part number 6GK53244QG101AR2.

Tech Support