Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6AG12022BH002BA3 |
6GK52022BH002BA3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Interfaces (PC/multimedia) | |
---|---|---|---|---|---|
2,403.36 € | 1 | 53 Days | - | ||
1,500.28 € | 1 | 6 Days | RJ45 |
Loading...
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 0.3 | IP rating | IP30 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -25 | No. of 10/100 Mbps ports(x) | 2 | Operating voltage(V) | 32 |
Product size (height)(mm) | 125 | Product size (depth)(mm) | 124 | Product size (width)(mm) | 60 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 | Type (manufacturer type) | SCALANCE X202-2P IRT |
Weight(g) | 780.0 | Working principle | Managed switch |