Manufacturer part number: 6GK52160BA002AB2
Brand: SIEMENS
Price: 1,327.73 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK52160BA002AB2
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 28 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | 0 | No. of 10/100 Mbps ports(x) | 16 |
Operating voltage(V) | 28.8 | Product size (height)(mm) | 117 | Product size (depth)(mm) | 109 |
Product size (width)(mm) | 80 | Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 |
Type (manufacturer type) | SCALANCE XB216 | Weight(g) | 400.0 | Working principle | Managed switch |
This page is SCALANCE XB216 Industrial Ethernet switch, part number 6GK52160BA002AB2.
You can find the detail information about specifications and dimensions on part number 6GK52160BA002AB2.
Part Number |
---|
6GK52160BA002TB2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
1,327.73 € | 1 | 6 Days |