Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK53284SS003AR3
Part Number
|
---|
6GK53284SS003AR3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Interfaces (PC/multimedia) | IP rating | LAN transfer rate | Manufacturer part # | No. of 10/100 Mbps ports (x) | No. of 10/100/1000 Mbps ports (x) | No. of SFP ports (x) | Operating voltage (V) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Transfer rate (Mbps) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,693.33 € | 1 | 9 Days | RJ45 | IP30 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK53284SS003AR3 | - | 24 | - | - | 44 | 177 | 483 | 10 / 100 / 1000 | 6 GK 5328-4 SS00-3AR3 | 3400.0 |
Loading...
Ambient temperature (max.)(°C) | +60 | Min. ambient temperature(°C) | 0 | Product type | 19" switch box |
---|---|---|---|---|---|
Working principle | Managed switch |
This page is 19-inch switch box, part number 6GK53284SS003AR3.
You can find the detail information about specifications and dimensions on part number 6GK53284SS003AR3.
Configure
Basic Attributes
No. of 10/100 Mbps ports(x)
No. of SFP ports(x)
Operating voltage(V)
Interfaces (PC/multimedia)
IP rating
LAN transfer rate
Manufacturer part #
No. of 10/100/1000 Mbps ports(x)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Transfer rate(Mbps)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6GK53240BA002AR3 |
6GK53240BA003AR3 |
6GK55280AA002AR2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Interfaces (PC/multimedia) | IP rating | LAN transfer rate | Manufacturer part # | No. of 10/100 Mbps ports (x) | No. of 10/100/1000 Mbps ports (x) | No. of SFP ports (x) | Operating voltage (V) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Transfer rate (Mbps) | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,840.00 € | 1 | 8 Days | RJ45 | IP30 | 10 MBit/s|100 MBit/s | 6GK53240BA002AR3 | 24 | - | - | - | 44 | 127 | 483 | 10 / 100 | 6 GK 5324-0 BA00-2AR3 | 2700.0 | ||
1,973.33 € | 1 | 8 Days | RJ45 | IP30 | 10 MBit/s|100 MBit/s | 6GK53240BA003AR3 | 24 | - | - | - | 44 | 177 | 483 | 10 / 100 | 6 GK 5324-0 BA00-3AR3 | 3300.0 | ||
10,693.33 € | 1 | 8 Days | - | IP20 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK55280AA002AR2 | - | 24 | 4 | 24 | 87.2 | 305 | 449 | 10 / 100 / 1000 | 6 GK 5528-0 AA 00-2 AR2 | 10000.0 |