Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK55280AA002AR2
Part Number
|
---|
6GK55280AA002AR2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Interfaces (PC/multimedia) | IP rating | LAN transfer rate | Manufacturer part # | No. of 10/100 Mbps ports (x) | No. of 10/100/1000 Mbps ports (x) | No. of SFP ports (x) | Operating voltage (V) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Transfer rate (Mbps) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,693.33 € | 1 | 8 Days | - | IP20 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK55280AA002AR2 | - | 24 | 4 | 24 | 87.2 | 305 | 449 | 10 / 100 / 1000 | 6 GK 5528-0 AA 00-2 AR2 | 10000.0 |
Loading...
Ambient temperature (max.)(°C) | +60 | Min. ambient temperature(°C) | 0 | Product type | 19" switch box |
---|---|---|---|---|---|
Working principle | Managed switch |
This page is 19-inch switch box, part number 6GK55280AA002AR2.
You can find the detail information about specifications and dimensions on part number 6GK55280AA002AR2.
Configure
Basic Attributes
Interfaces (PC/multimedia)
No. of 10/100 Mbps ports(x)
IP rating
LAN transfer rate
Manufacturer part #
No. of 10/100/1000 Mbps ports(x)
No. of SFP ports(x)
Operating voltage(V)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Transfer rate(Mbps)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6GK53240BA002AR3 |
6GK53240BA003AR3 |
6GK53284SS003AR3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Interfaces (PC/multimedia) | IP rating | LAN transfer rate | Manufacturer part # | No. of 10/100 Mbps ports (x) | No. of 10/100/1000 Mbps ports (x) | No. of SFP ports (x) | Operating voltage (V) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Transfer rate (Mbps) | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,840.00 € | 1 | 8 Days | RJ45 | IP30 | 10 MBit/s|100 MBit/s | 6GK53240BA002AR3 | 24 | - | - | - | 44 | 127 | 483 | 10 / 100 | 6 GK 5324-0 BA00-2AR3 | 2700.0 | ||
1,973.33 € | 1 | 8 Days | RJ45 | IP30 | 10 MBit/s|100 MBit/s | 6GK53240BA003AR3 | 24 | - | - | - | 44 | 177 | 483 | 10 / 100 | 6 GK 5324-0 BA00-3AR3 | 3300.0 | ||
3,693.33 € | 1 | 9 Days | RJ45 | IP30 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK53284SS003AR3 | - | 24 | - | - | 44 | 177 | 483 | 10 / 100 / 1000 | 6 GK 5328-4 SS00-3AR3 | 3400.0 |