Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GK55268GR002AR2 |
6GK55268GR004AR2 |
6GK55268GS004AR2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Current consumption (A) | Operating voltage (V) | Weight (g) | |
---|---|---|---|---|---|---|---|
10,212.88 € | 1 | 6 Days | 1.5 | 28.8 | 4000.0 | ||
10,436.97 € | 1 | 6 Days | 0.8 | - | 4700.0 | ||
8,323.81 € | 1 | 6 Days | 0.8 | - | 4700.0 |
Loading...
Ambient temperature (max.)(°C) | +50 | Interfaces (PC/multimedia) | RJ45 | IP rating | IP20 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | 0 | No. of 10/100/1000 Mbps ports(x) | 24 | Product size (height)(mm) | 44 |
Product size (depth)(mm) | 305 | Product size (width)(mm) | 449 | Product type | Industrial Ethernet switch |
Transfer rate(Mbps) | 10 / 100 / 1000 | Type (manufacturer type) | SCALANCE XR 526-8 C | Working principle | Managed switch |