Manufacturer part number: 6GK55280AR002AR2
Brand: SIEMENS
Price: 12,671.15 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK55280AR002AR2
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 11.5 | IP rating | IP20 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | 0 | No. of 10/100/1000 Mbps ports(x) | 24 | Operating voltage(V) | 28.8 |
Product size (height)(mm) | 87.2 | Product size (depth)(mm) | 305 | Product size (width)(mm) | 449 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 / 1000 | Type (manufacturer type) | SCALANCE XR 528-6 M |
Weight(g) | 10000.0 | Working principle | Managed switch |
This page is SCALANCE XR528-6M Industrial Ethernet switch, part number 6GK55280AR002AR2.
You can find the detail information about specifications and dimensions on part number 6GK55280AR002AR2.
Part Number |
---|
6GK55280AA002HR2 |
6GK55280AR002HR2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
10,800.00 € | 1 | 7 Days | ||
12,671.15 € | 1 | 7 Days |