Sensor / Actuator Splitter / Adapter【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-5513/040-010
756-5513/040-020
756-5517/040-010
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector type Cable length
(m)
Manufacturer part # Type (manufacturer type)

599.44 €

10 Pieces Per Package

1 pack 8 Days 4.3M12M12 plug. straightM8 socket. straight|M8 socket. straightPlug. straight|Socket. straight|Socket. straight1756-5513/040-010756-5513/040-010

655.47 €

10 Pieces Per Package

1 pack 7 Days 4.3M8M8 socket. straightM8 socket. straight|M8 socket. straightPlug. straight|Socket. straight2756-5513/040-020756-5513/040-020

626.33 €

10 Pieces Per Package

1 pack 7 Days 4.7M12M12 socket. right angleM12 socket. right angle|M12 socket. right anglePlug. straight|Socket. right angle1756-5517/040-010756-5517/040-010

Loading...

  1. 1

Basic information

Connection (components) Connector Connector standard Sensor connector Seal type Screw-on
Industrial goods Yes Cable colour Black Cross-section (sensor/actuator wiring)(mm²) 0.34
Product type Sensor/actuator splitter/adapter

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360