Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-1401/060-100 |
756-1405/060-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connector type | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
156.85 € | 1 | 8 Days | Cable. open end | Socket. straight | 756-1401/060-100 | 756-1401/060-100 | ||
184.87 € | 1 | 7 Days | M12 socket. straight | Plug. straight|Socket. straight | 756-1405/060-100 | 756-1405/060-100 |
Loading...
Allowable Current(A) | 4 | Allowable Voltage(V) | 300 | Protection function (environmentally resistant) | IP67 |
---|---|---|---|---|---|
No. of pins (RJ) | 5 | Thread type connection side | M12 | Coding | A |
Connection (components) | Open end cable | Connection side B (sensors/actuators) | M12 socket. straight | Connector standard | CANopen-/DeviceNet |
Seal type | Screw-on | Cable colour | Violet | Cable length(m) | 10 |
Jacket material | PUR | Max. temperature(°C) | +80 | Min. temperature(°C) | -40 |
Product type | Sensor/actuator data cable (pre-fab) | Sensor/actuator cable features | Halogen-free|Hydrolysis-resistant|Oil-resistant|UV-resistant|Suitable for drag chains |