FO patch panel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1502507724-E

Part Number
1502507724-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

176.20 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 482.6 Dimension vertical H(mm) 44.45 Connections 24
Network specification LC Patch panel design Partly equipped Product size (length)(mm) 243.50
Product type FO patch panel Rack units (RUs)(U) 1

This page is FO patch panel, part number 1502507724-E.
You can find the detail information about specifications and dimensions on part number 1502507724-E.

Tech Support