Network patch panel (130921-E)

Network patch panel 130921-E
  • Volume Discount

Product Details:

Manufacturer part number: 130921-E

Brand: METZ CONNECT

Price: 225.76

Delivery time: 3 Days


Technical Data:

Dimension width W: 482.6 mm

Dimension vertical H: 44.50 mm

Connection method: E DAT module

Connections: 24

Network specification: CAT 6A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

130921-E

Part Number
130921-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Connection method Connections Network specification Patch panel design Product size (length)
(mm)
Product type Rack units (RUs)
(U)
Transfer rate

225.76 €

1 Available 3 Days 482.644.50E DAT module24CAT 6AEquipped100.00Network patch panel1-

Loading...

  1. 1

This page is Network patch panel, part number 130921-E.
You can find the detail information about specifications and dimensions on part number 130921-E.

Variation of this product

Part Number
130861-0302-E
130861-0402-E
130861-0602-E
130861-1202-E
130861-1602-E
130B11P0-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Connection method Connections Network specification Patch panel design Product size (length)
(mm)
Product type Rack units (RUs)
(U)
Transfer rate

34.76 €

1 Available 18 Days --E DAT module3 LAN portsUnequippedUnequipped-Network patch panel1-

29.32 €

1 Available 3 Days --E DAT module4 LAN portsUnequippedUnequipped-Network patch panel1-

35.84 €

1 Available 3 Days --E DAT module6 LAN portsUnequippedUnequipped-Network patch panel1-

79.09 €

1 Available 3 Days --E DAT module12 LAN portsUnequippedUnequipped-Network patch panel1-

72.25 €

1 Available 3 Days 30043.63-16UnequippedUnequipped110.00Network patch panel--

258.80 €

1 Available 3 Days ----CAT 6AEquipped-Network patch panel110 Gbit/s

Tech Support