Manufacturer part number: 17-300020
Brand: CONEC
Price: 24.48 €
Delivery time: 3 Days
Connector type: Socket|Bayonet
Manufacturer part #: 17-300020
Functions: Connector
Mounting type: Panel-fit
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
17-300020
Colour | Black | Connection (components) | LC | Product type | FO connector |
---|---|---|---|---|---|
Enclosure material | Polyester | Manufacturer | Conec | Operating temperature (max.) (num)(°C) | +85 |
Operating temperature (min.) (num)(°C) | -40 | Protection class | IP67 |
This page is FO connector, part number 17-300020.
You can find the detail information about specifications and dimensions on part number 17-300020.
Part Number |
---|
17-300010 |
17-300040 |
17-300240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector type | Manufacturer part # | Functions | Mounting type |
---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | Socket|Bayonet | 17-300010 | Connector | Panel-fit | |
37.51 € | 1 | Available | 43 Days | Plug|Bayonet | 17-300040 | Dust cap|Strain relief | Free suspension | |
30.00 € | 1 | Available | 3 Days | Socket|Bayonet | 17-300240 | Connector | Panel-fit |