Soldering Iron Chisel-shaped (T0056809699)

Soldering Iron Chisel-shaped T0056809699
  • Volume Discount

Product Details:

Manufacturer part number: T0056809699

Brand: WELLER

Price: 125.27

Delivery time: 3 Days


Technical Data:

Max. power: 200 W

Max. temperature: +520 °C

Min. temperature: - °C

Operating voltage: 230 V

Operating voltage: 230 V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0056809699

Part Number
T0056809699
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V AC)
Power
(W)
Preheating time
(s)
Product type Soldering iron features Solder tip type (included)

125.27 €

1 Available 3 Days 200+520-230230200-Soldering iron-Chisel form curved 20 mm

Loading...

  1. 1

Basic information

Solder tip type Chisel-shaped

This page is Soldering Iron Chisel-shaped, part number T0056809699.
You can find the detail information about specifications and dimensions on part number T0056809699.

Variation of this product

Part Number
T0052919399N
T0052919499N
T0052919999N
T0052922299N
T0056103699N
T0056104699N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V AC)
Power
(W)
Preheating time
(s)
Product type Soldering iron features Solder tip type (included)

290.08 €

1 Available 3 Days 120+450-24|24-120-Soldering iron-Chisel shape

333.41 €

1 Available 3 Days 120+450-24|24-120-Soldering iron kit+ tray|+ soldering tip|+ tip sleeveChisel form XT B 2.4 mm

378.55 €

1 Available 36 Days 200+450+5024|24-20018Soldering iron-Chisel form 5 mm

330.41 €

1 Available 3 Days 904505024--7Soldering iron--

136.17 €

1 Available 3 Days 60+370-23023060-Soldering iron-(CT5B7) 370 °C

157.40 €

1 Available 3 Days 100+370-230230voltage:100-Soldering iron-(CT6E7) 370 °C

Tech Support