Wire Cutter / Suitable for Round cable / Blade length 40, 50mm

Wire Cutter / Suitable for Round cable / Blade length 40, 50mm
  • Volume Discount
[Specifications]
・Product type: Wire cutter
・Suitable for: Round cable
・Blade length(mm): 40, 50

[Features]
・With hooked blade and shuttle
・With straight blade and insulated blade back

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
120043
120046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade length
(mm)

31.21 €

1 Available 65 Days 50

89.57 €

1 Available 6 Days 40

Loading...

  1. 1

Basic information

Product type Wire cutter Suitable for Round cable

Tech Support