Stripper

Stripper
  • Volume Discount
[Specifications]
・Product size (length)(mm): 235
・Product type: Stripper
・Suitable for: Round cable

[Features]
・1000 V Stripping knife
・With hooked cutting edge
・Blade length 35 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120044

Part Number
120044
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.68 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Blade length(mm) 35 Product size (length)(mm) 235 Product type Stripper
Suitable for Round cable

This page is Stripper, part number 120044.
You can find the detail information about specifications and dimensions on part number 120044.

Tech Support