Automatic Stripper / Operating range (diameter) (max.) 3mm / Suitable for Stranded cables

Automatic Stripper / Operating range (diameter) (max.) 3mm / Suitable for Stranded cables
  • Volume Discount
[Specifications]
・Length stop range: 4 up to 18 mm
・Operating range: 4 - 18 mm
・ Suitable for: Stranded cables|Cables

[Features]
・For flexible stranded wires and solid conductors of 0.08-6 mm2
・Automatic adjustment
・Adjustable stripping length from 4-18 mm
・With wire cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
100730
100774
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length stop range Length stop (min.)
(mm)
Length stop (max.)
(mm)
Operating range Operating range (diameter) Operating range (AWG cross section) (min.) Operating range (AWG diameter) Product size (width)
(mm)
Product size (length)
(mm)
Suitable for Weight
(g)
Working area (cross section) Working area cross section (min.)
(mm²)
Working area diameter (min.)
(mm)

136.55 €

1 Available 8 Days 4 up to 18 mm4184 - 18 mm0.32 up to 3 mm289 up to 2879232Stranded cables|Cables1730.08 up to 6 mm²0.080.32

169.85 €

1 Available 8 Days ----1.3 up to 3 mm159 up to 15160240Solar cables2401.5 up to 6 mm²1.51.3

Loading...

  1. 1

Basic information

Operating range (AWG cross section) (max.)(awg) 9 Operating range (diameter) (max.)(mm) 3 Operating range (cross section) (max.)(mm²) 6
Product type Automatic stripper

Tech Support