Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6-1415073-1
Dimension height(mm) | 69 | Dimension width(mm) | 15.5 | Contact material | AgNi 90/10 |
---|---|---|---|---|---|
Contact type | 1 change-over|1 CO. SPDT | Nominal voltage (details)(V AC) | 230 | Nominal voltage(V AC) | 230 |
Product size (length)(mm) | 77 | Product type | Relay component | RoHS-compliant | Yes |
Switching current (max.)(A) | 16 | Switching current(A) | 16 | Switching capacity(VA) | 4000 |
Switching capacity (max.)(VA) | 4000 | Switching voltage (max.)(V AC) | 440 | Type | RT3S4T30 |
Type (manufacturer type) | RT3S4T30 | Type (misc.) | 1 x 16 A. LED |
This page is Relay component, part number 6-1415073-1.
You can find the detail information about specifications and dimensions on part number 6-1415073-1.