relay socket (1860000-1)

relay socket 1860000-1
  • Volume Discount

Product Details:

Manufacturer part number: 1860000-1

Brand: TE CONNECTIVITY

Price: 25.35

Delivery time: 3 Days


Technical Data:

Dimension height: - mm

Dimension width: - mm

Connection (components): Clamp

Mounting type (relays): DIN rail

Number of pins: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1860000-1

Part Number
1860000-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Connection (components) Mounting type (relays) Number of pins Product size (length)
(mm)
RoHS-compliant Type Type (manufacturer type) Type (misc.)

25.35 €

1 3 Days --ClampDIN rail4-YesPT7874PPT7874PPremium socket 4 pin with Spring terminal

Loading...

  1. 1

Basic information

Product type Relay socket

This page is relay socket, part number 1860000-1.
You can find the detail information about specifications and dimensions on part number 1860000-1.

Variation of this product

Part Number
1-1415526-1
1860306-1
6-1415035-1
9-1393809-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Connection (components) Mounting type (relays) Number of pins Product size (length)
(mm)
RoHS-compliant Type Type (manufacturer type) Type (misc.)

13.36 €

1 3 Days --Screw terminalsDIN rail4-YesPT78742PT78742DIN-rail socket screw clamp. 4 poles. logical arrangement of the terminals

11.71 €

1 3 Days --Screw terminalsDIN rail--YesRT78725RT78725Jack screw terminals. pinning 5 mm. DIN-rail.conventional terminal arrangement

12.40 €

1 3 Days --Screw terminalsDIN rail--YesRT78726RT78726Jack screw terminals. pinning 5 mm. DIN-rail. logical terminal arrangement

25.09 €

1 3 Days 9.519PrintPCB1632.5-1393809-919-1393809-1Comb-relay Constitutional

Tech Support