Sensor / actuator connector (pre-fab) (2273000-1)

Sensor / actuator connector (pre-fab) 2273000-1
  • Volume Discount

Product Details:

Manufacturer part number: 2273000-1

Brand: TE CONNECTIVITY

Price: 14.45

Delivery time: 3 Days


Technical Data:

Cable colour: Black

Cable diameter: -

Cable diameter: 4.1 mm

Cable length: 1.50 m

Colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2273000-1

Part Number
2273000-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable colour Cable diameter Cable diameter
(mm)
Cable length
(m)
Colour Connection side A (sensors/actuators) Connection (components) Connection side B (sensors/actuators) Connector type Connector cross-section (max.)
(mm²)
Cross-section (sensor/actuator wiring)
(mm²)
Jacket material Manufacturer part # Min. temperature
(°C)
No. of pins (RJ) Thread type connection side Type (manufacturer type)

14.45 €

1 3 Days Black-4.11.50BlackCable. open endOpen end cableM8 plug. straightPlug. straight0.250.25PUR2273000-1-403M82273000-1

Loading...

  1. 1

Basic information

Connector standard Sensor connector IP rating IP65 Max. temperature(°C) +80
Product type Sensor/actuator connector (pre-fab) RoHS-compliant Yes Seal type Screw-on

This page is Sensor / actuator connector (pre-fab), part number 2273000-1.
You can find the detail information about specifications and dimensions on part number 2273000-1.

Variation of this product

Part Number
1-2273005-1
1-2273011-1
1-2273012-1
2273000-3
2273005-1
2273006-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable colour Cable diameter Cable diameter
(mm)
Cable length
(m)
Colour Connection side A (sensors/actuators) Connection (components) Connection side B (sensors/actuators) Connector type Connector cross-section (max.)
(mm²)
Cross-section (sensor/actuator wiring)
(mm²)
Jacket material Manufacturer part # Min. temperature
(°C)
No. of pins (RJ) Thread type connection side Type (manufacturer type)

28.40 €

1 48 Days Black-51.50BlackCable. open endOpen end cableM8 socket. straightSocket. straight0.340.34PVC1-2273005-1-303M81-2273005-1

12.89 €

1 3 Days Black-4/41.50BlackCable. open endOpen end cableM8 socket. right angleSocket. right angle0.250.25PVC1-2273011-1-304M81-2273011-1

17.23 €

1 48 Days Black-4.11.50BlackCable. open endOpen end cableM8 socket. right angleSocket. right angle0.250.34PVC1-2273012-1-303M81-2273012-1

21.77 €

1 3 Days Black-4.15BlackCable. open endOpen end cableM8 plug. straightPlug. straight0.250.25PUR2273000-3-403M82273000-3

32.85 €

1 48 Days Black-51.50BlackCable. open endOpen end cableM8 socket. straightSocket. straight0.340.34PUR2273005-1-403M82273005-1

39.03 €

1 48 Days Black-5.31.50BlackM8 plug. straightOpen end cable-Plug. straight0.340.34PUR2273006-1-404M82273006-1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360