Heatshrink with adhesive (323-20120)

Heatshrink with adhesive 323-20120
  • Volume Discount

Product Details:

Manufacturer part number: 323-20120

Brand: HELLERMANN TYTON

Price: 17.99

Delivery time: 3 Days


Technical Data:

Halogen-free: Yes

Heatshrink features: with partition|Acid-proof|Solvent-resistant

Manufacturer part #: 323-20120

Nominal diameter (pre-shrinkage): 12 mm

Nominal diameter (post-shrinkage): 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

323-20120

Part Number
323-20120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen-free Heatshrink features Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
RoHS-compliant Type (manufacturer type)

17.99 €

1 Available 3 Days Yeswith partition|Acid-proof|Solvent-resistant323-20120123JaMA47-12/3-PO-X-BK

Loading...

  1. 1

Basic information

Color Black Material Polyolefin (processed. irradiated) Product type Heatshrink + adhesive
Shrinkage 4:1

This page is Heatshrink with adhesive, part number 323-20120.
You can find the detail information about specifications and dimensions on part number 323-20120.

Variation of this product

Part Number
323-20080
323-20190
323-20300
323-20630
341-24060
341-32080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen-free Heatshrink features Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
RoHS-compliant Type (manufacturer type)

15.87 €

1 Available 3 Days Yeswith partition|Acid-proof|Solvent-resistant323-2008082JaMA47-8/2-PO-X-BK

30.00 €

1 Available 3 Days Yeswith partition|Acid-proof|Solvent-resistant323-20190196JaMA47-19/6-PO-X-BK

28.93 €

1 Available 3 Days Yeswith partition|Acid-proof|Solvent-resistant323-20300308JaMA47-30/8-PO-X-BK

45.52 €

1 Available 5 Days Yeswith partition|Acid-proof|Solvent-resistant323-206306319JaMA47-63/19-PO-X-BK

87.13 €

1 Available 3 Days NoThin-walled341-24060246YesEPS-400-24/6-PO-X-BK

114.37 €

1 Available 3 Days NoThin-walled341-32080328YesEPS-400-32/8-PO-X-BK

Tech Support