Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
344-00480
Part Number
|
---|
344-00480 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 3 Days | Black | - | - | Thin-walled|Chemical-resistant|self-extinguishing | 344-00480 | PVC | 4.80 | 2.40 | Heatshrink w/o adhesive | Yes | 2:1 | +80 | LVR-4.8/2.4-PVC-BK |
Loading...
This page is Heatshrink without adhesive, part number 344-00480.
You can find the detail information about specifications and dimensions on part number 344-00480.
Configure
Basic Attributes
Colour
Halogen-free
Type
Color
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Product type
RoHS-compliant
Shrinkage
Shrink temperature(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
308-31217 |
309-20244 |
309-20483 |
309-20953 |
344-00950 |
380-03005 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Other | Green-yellow | No | Thin-walled | 308-31217 | Polyolefin (processed. irradiated) | 12 | 4 | Heatshrink set | Ja | 3:1 | - | HIS-3-BAG-12/4-PO-X-GNYE (10) | |
5.01 € | 1 | Available | 3 Days | Yellow | - | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20244 | Polyolefin (processed. irradiated) | 2.40 | 1.20 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-2.4/1.2-PO-X-YE | ||
6.28 € | 1 | Available | 3 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20483 | Polyolefin (processed. irradiated) | 4.80 | 2.40 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-4.8/2.4-PO-X-OG | ||
8.93 € | 1 | Available | 3 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20953 | Polyolefin (processed. irradiated) | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-9.5/4.8-PO-X-OG | ||
3.40 € | 1 | Available | 18 Days | Black | - | - | Thin-walled|Chemical-resistant|self-extinguishing | 344-00950 | PVC | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | +80 | LVR-9.5/4.8-PVC-BK | ||
69.37 € | 177 Pieces Per Package | 1 pack | Available | 3 Days | Other | Black|Blue|Blue (BLUE LINE)|White|Green-yellow | - | Thin-walled|self-extinguishing | 380-03005 | Polyolefin (iradiated) | - | - | Heatshrink w/o adhesive | Ja | 3:1 | +90 | ShrinKit 321 Universal Basic-PO-X-MIX |