Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
321-10850
Part Number
|
---|
321-10850 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.24 € | 1 | Available | 3 Days | Black | - | Yes | Thick-walled|self-extinguishing | 321-10850 | Polyolefin (processed. irradiated) | 85 | 25 | Heatshrink w/o adhesive | Ja | 3.5:1 | - | HU47-85/25-PO-X-BK |
Loading...
This page is Heatshrink without adhesive, part number 321-10850.
You can find the detail information about specifications and dimensions on part number 321-10850.
Configure
Basic Attributes
Colour
Shrink temperature(°C)
Type
Color
Halogen-free
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Product type
RoHS-compliant
Shrinkage
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
309-20244 |
309-20483 |
309-20953 |
323-10120 |
323-10300 |
323-10400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | Yellow | - | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20244 | Polyolefin (processed. irradiated) | 2.40 | 1.20 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-2.4/1.2-PO-X-YE | |
6.28 € | 1 | Available | 4 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20483 | Polyolefin (processed. irradiated) | 4.80 | 2.40 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-4.8/2.4-PO-X-OG | |
8.93 € | 1 | Available | 3 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20953 | Polyolefin (processed. irradiated) | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-9.5/4.8-PO-X-OG | |
13.75 € | 1 | Available | 3 Days | Black | - | Yes | with partition|Acid-proof|Solvent-resistant | 323-10120 | Polyolefin (processed. irradiated) | 12 | 3 | Heatshrink w/o adhesive | Ja | 4:1 | - | MU47-12/3-PO-X-BK | |
27.85 € | 1 | Available | 3 Days | Black | - | Yes | with partition|Acid-proof|Solvent-resistant | 323-10300 | Polyolefin (processed. irradiated) | 30 | 8 | Heatshrink w/o adhesive | Ja | 4:1 | - | MU47-30/8-PO-X-BK | |
30.00 € | 1 | Available | 3 Days | Black | - | Yes | with partition|Acid-proof|Solvent-resistant | 323-10400 | Polyolefin (processed. irradiated) | 40 | 12 | Heatshrink w/o adhesive | Ja | 4:1 | - | MU47-40/12-PO-X-BK |