Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
339-01279
Part Number
|
---|
339-01279 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.87 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled|Chemical-resistant | 339-01279 | PTFE | 12.70 | 3.60 | Heatshrink w/o adhesive | Ja | 4:1 | - | TFE4-1/2-PTFE-CL |
Loading...
This page is Heatshrink without adhesive, part number 339-01279.
You can find the detail information about specifications and dimensions on part number 339-01279.
Configure
Basic Attributes
Colour
Shrink temperature(°C)
Type
Color
Halogen-free
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Product type
RoHS-compliant
Shrinkage
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
309-20244 |
309-20483 |
309-20953 |
339-01909 |
344-00480 |
344-00950 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | Yellow | - | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20244 | Polyolefin (processed. irradiated) | 2.40 | 1.20 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-2.4/1.2-PO-X-YE | |
6.28 € | 1 | Available | 4 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20483 | Polyolefin (processed. irradiated) | 4.80 | 2.40 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-4.8/2.4-PO-X-OG | |
8.93 € | 1 | Available | 3 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20953 | Polyolefin (processed. irradiated) | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-9.5/4.8-PO-X-OG | |
98.04 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled|Chemical-resistant | 339-01909 | PTFE | 195 | 5.60 | Heatshrink w/o adhesive | Ja | 4:1 | - | TFE4-3/4-PTFE-CL | |
2.37 € | 1 | Available | 3 Days | Black | - | - | Thin-walled|Chemical-resistant|self-extinguishing | 344-00480 | PVC | 4.80 | 2.40 | Heatshrink w/o adhesive | Yes | 2:1 | +80 | LVR-4.8/2.4-PVC-BK | |
3.40 € | 1 | Available | 18 Days | Black | - | - | Thin-walled|Chemical-resistant|self-extinguishing | 344-00950 | PVC | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | +80 | LVR-9.5/4.8-PVC-BK |