Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
336-00489
Part Number
|
---|
336-00489 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.77 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled|Chemical-resistant | 336-00489 | PTFE | 4.80 | 2.80 | Heatshrink w/o adhesive | Ja | 2:1 | +330 | TFE 2-10-PTFE-CL (50) |
Loading...
This page is Heatshrink without adhesive, part number 336-00489.
You can find the detail information about specifications and dimensions on part number 336-00489.
Configure
Basic Attributes
Colour
Type
Color
Halogen-free
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Product type
RoHS-compliant
Shrinkage
Shrink temperature(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
309-20244 |
309-20483 |
309-20953 |
339-00649 |
339-01279 |
339-01909 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | Yellow | - | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20244 | Polyolefin (processed. irradiated) | 2.40 | 1.20 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-2.4/1.2-PO-X-YE | |
6.28 € | 1 | Available | 4 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20483 | Polyolefin (processed. irradiated) | 4.80 | 2.40 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-4.8/2.4-PO-X-OG | |
8.93 € | 1 | Available | 3 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20953 | Polyolefin (processed. irradiated) | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-9.5/4.8-PO-X-OG | |
30.00 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled|Chemical-resistant | 339-00649 | PTFE | 6.30 | 1.60 | Heatshrink w/o adhesive | Ja | 4:1 | - | TFE4-1/4-PTFE-CL | |
62.87 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled|Chemical-resistant | 339-01279 | PTFE | 12.70 | 3.60 | Heatshrink w/o adhesive | Ja | 4:1 | - | TFE4-1/2-PTFE-CL | |
98.04 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled|Chemical-resistant | 339-01909 | PTFE | 195 | 5.60 | Heatshrink w/o adhesive | Ja | 4:1 | - | TFE4-3/4-PTFE-CL |