Heatshrink without adhesive【1-177 Pieces Per Package】 (302-30240)

Heatshrink without adhesive 302-30240
  • Volume Discount

Product Details:

Manufacturer part number: 302-30240

Brand: HELLERMANN TYTON

Price: 3.61

Delivery time: 3 Days


Technical Data:

Color: Black

Colour: -

Halogen-free: Yes

Heatshrink features: Thin-walled

Manufacturer part #: 302-30240


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

302-30240

Part Number
302-30240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Colour Halogen-free Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product type RoHS-compliant Shrinkage Shrink temperature
(°C)
Type (manufacturer type)

3.61 €

1 Available 3 Days Black-YesThin-walled302-30240Polyolefin (processed. irradiated)2.401.20Heatshrink w/o adhesiveYes2:1-TL27-2.4/1.2-PO-X-BK

Loading...

  1. 1

This page is Heatshrink without adhesive, part number 302-30240.
You can find the detail information about specifications and dimensions on part number 302-30240.

Variation of this product

Part Number
305-09504
308-31217
309-20244
309-20483
309-20953
309-20954
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Colour Halogen-free Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product type RoHS-compliant Shrinkage Shrink temperature
(°C)
Type (manufacturer type)

12.67 €

1 Available 3 Days Yellow--Thin-walled|self-extinguishing305-09504Polyolefin (processed. irradiated)9.504.80Heatshrink w/o adhesiveYes2:1+135HFT-A-9.5/4.8-PO-X-YE

13.75 €

10 Pieces Per Package

1 pack Available 3 Days OtherGreen-yellowNoThin-walled308-31217Polyolefin (processed. irradiated)124Heatshrink setJa3:1-HIS-3-BAG-12/4-PO-X-GNYE (10)

5.01 €

1 Available 3 Days Yellow-NoThin-walled|Printable|Chemical-resistant|Flame-retardant309-20244Polyolefin (processed. irradiated)2.401.20Heatshrink w/o adhesiveYes2:1-TF21-2.4/1.2-PO-X-YE

6.28 €

1 Available 4 Days OtherOrangeNoThin-walled|Printable|Chemical-resistant|Flame-retardant309-20483Polyolefin (processed. irradiated)4.802.40Heatshrink w/o adhesiveYes2:1-TF21-4.8/2.4-PO-X-OG

8.93 €

1 Available 3 Days OtherOrangeNoThin-walled|Printable|Chemical-resistant|Flame-retardant309-20953Polyolefin (processed. irradiated)9.504.80Heatshrink w/o adhesiveYes2:1-TF21-9.5/4.8-PO-X-OG

7.88 €

1 Available 3 Days Yellow-NoThin-walled|Printable|Chemical-resistant|Flame-retardant309-20954Polyolefin (processed. irradiated)9.504.80Heatshrink w/o adhesiveYes2:1-TF21-9.5/4.8-PO-X-YE

Tech Support